AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Standard types UL

Small distributions boards - AK 14     UL

Small distributions boardsAK 14 UL

  • Dimensions : 315 x 300 x 155 mm
  • Productnumber: 73341452

1-row, 14 available modules, without PE/N terminal

 

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated...

 

Small distributions boards - AK 28     UL

Small distributions boardsAK 28 UL

  • Dimensions : 315 x 450 x 155 mm
  • Productnumber: 73342852

2-row, 28 available modules, without PE/N terminal

 

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated...

 

Small distributions boards - AK 42     UL

Small distributions boardsAK 42 UL

  • Dimensions : 315 x 600 x 155 mm
  • Productnumber: 73344252

3-row, 42 available modules, without PE/N terminal

 

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated...

 

Small distributions boards - AK 56     UL

Small distributions boardsAK 56 UL

  • Dimensions : 315 x 730 x 155 mm
  • Productnumber: 73345652

4-row, 56 available modules, without PE/N terminal

 

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated...

 

Small distributions boards - AK 14 Plus     UL

Small distributions boardsAK 14 Plus UL

  • Dimensions : 315 x 450 x 155 mm
  • Productnumber: 73361452

1-row, 14 available modules, with extra connection space including...

 

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated...

 

Small distributions boards - AK 28 Plus     UL

Small distributions boardsAK 28 Plus UL

  • Dimensions : 315 x 600 x 155 mm
  • Productnumber: 73362852

2-row, 28 available modules, with extra connection space including...

 

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated...

 

Small distributions boards - AK 42 Plus     UL

Small distributions boardsAK 42 Plus UL

  • Dimensions : 315 x 730 x 155 mm
  • Productnumber: 73364252

3-row, 42 available modules, with extra connection space including...

 

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist