#73344252 | Dimensions: 315 x 600 x 155 mm

Small distributions boards

AK 42 UL

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated ventilation elements for reducing the formation of condensation, rated operational voltage: 400V AC,...

read more

Description

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated ventilation elements for reducing the formation of condensation, rated operational voltage: 400V AC, rated insulation voltage: 1000V AC, 1500V DC, certified by VDE (DIN EN 60670-1/-24 (VDE 0606-1/-24)), UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07), UL-EU (EN 62208), UL-EU (EN 61439-1/-2), UL-EU (EN 61439-1/-3), DLG (Ammonia resistance), metric knockouts on top and bottom for universal cable insertions with cable glands and/or double membrane seals, 10 open entries on top for UL-complient cable insertion, for installations in the industrial environment and protected outside areas

3-row, 42 available modules, without PE/N terminal

Highlights

Reliable - The high protection class (IP65) and the robust, halogen-free design ensure reliable operation even in a tough industrial environment.

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1500 V
Protection class II
Type of protection IP65
vented yes
Number of modules per row 42
with N terminal no
with PE terminal no
with additional installation space no
UL Type Rating 3R, 12/12K

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 315 mm
Length 600 mm
Height 155 mm
Inner length 580 mm
Inner width 295 mm
Inner height 106 mm
Weight 3.925 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Flange variant no
Stackable yes

Ambient conditions

max. relative humidity 25°C 90 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902575473
ETIM Class EC000214
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Entry material not relevant
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Certificates

Test mark VDE (DIN EN 60670-1/-24 (VDE 0606-1/-24))
Test mark UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07)
Test mark UL-EU (EN 62208)
Test mark UL-EU (EN 61439-1/-2)
Test mark UL-EU (EN 61439-1/-3)
Test mark DLG (Ammonia resistance)

Logistic data

Outer packaging

EAN / GTIN 4013902575473
Width 0.614 m
Weight 4.458 kg
Height 0.185 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902575480
Width 0.8 m
Weight 200.32 kg
Height 1.82 m
Quantity 40 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Product videos

Accessories

Masking off stripsAK AS UL
Masking off strips - AK AS UL

Masking off strips

AK AS UL

Productnumber 79901252

Width 108 mm for 6 distribution units

Masking off strips, to close off unused circuit-breaker positions, detachable, grey

Lock fittingsAK SGA-1
Lock fittings - AK SGA-1

Lock fittings

AK SGA-1

Productnumber 70610201

Identical locks

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...

Lock fittingsAK SGA-2
Lock fittings - AK SGA-2

Lock fittings

AK SGA-2

Productnumber 70690201

Different closures, max. 10 different closures possible

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...

Combination cable glandAK3 KS M50
Combination cable gland - AK3 KS M50

Combination cable gland

AK3 KS M50

Productnumber 73383001

M50 combination cable gland for lateral connection of enclosures AK/AK-F 14/28/42/56/70 including...

External fixing lugsAK3 ABL-ES
External fixing lugs - AK3 ABL-ES

External fixing lugs

AK3 ABL-ES

Productnumber 73383301

Stainless steel external fixing lugs, suitable for enclosure AK/AK-F 14/28/42/56/70, as well as Plus...

Similar products

Small distributions boardsAK 14 UL
Small distributions boards - AK 14     UL

Small distributions boards

AK 14 UL

Productnumber 73341452

1-row, 14 available modules, without PE/N terminal

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated...

Small distributions boardsAK 28 UL
Small distributions boards - AK 28     UL

Small distributions boards

AK 28 UL

Productnumber 73342852

2-row, 28 available modules, without PE/N terminal

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated...

Small distributions boardsAK 56 UL
Small distributions boards - AK 56     UL

Small distributions boards

AK 56 UL

Productnumber 73345652

4-row, 56 available modules, without PE/N terminal

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist