Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

to IP66

Empty enclosure - AL 55-3

Empty enclosureAL 55-3

  • Dimensions : 50 x 45 x 30 mm
  • Productnumber: 15000101

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points,...

 

Empty enclosure - AL 66-3

Empty enclosureAL 66-3

  • Dimensions : 64 x 58 x 34 mm
  • Productnumber: 15000201

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points,...

 

Empty enclosure - AL 1006-3

Empty enclosureAL 1006-3

  • Dimensions : 98 x 64 x 34 mm
  • Productnumber: 15000301

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points,...

 

Empty enclosure - AL 1506-3

Empty enclosureAL 1506-3

  • Dimensions : 150 x 64 x 34 mm
  • Productnumber: 15000401

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points,...

 

Empty enclosure - AL 88-6

Empty enclosureAL 88-6

  • Dimensions : 80 x 75 x 57 mm
  • Productnumber: 15000501

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points,...

 

Empty enclosure - AL 1308-6

Empty enclosureAL 1308-6

  • Dimensions : 125 x 80 x 57 mm
  • Productnumber: 15000601

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points,...

 

Empty enclosure - AL 1808-6

Empty enclosureAL 1808-6

  • Dimensions : 175 x 80 x 57 mm
  • Productnumber: 15000701

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points,...

 

Empty enclosure - AL 1010-8

Empty enclosureAL 1010-8

  • Dimensions : 100 x 100 x 81 mm
  • Productnumber: 15000801

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points,...

 

Empty enclosure - AL 1212-8

Empty enclosureAL 1212-8

  • Dimensions : 122 x 120 x 81 mm
  • Productnumber: 15000901

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points,...

 

Empty enclosure - AL 2212-8

Empty enclosureAL 2212-8

  • Dimensions : 220 x 120 x 81 mm
  • Productnumber: 15001001

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points,...

 

Empty enclosure - AL 1616-9

Empty enclosureAL 1616-9

  • Dimensions : 160 x 160 x 91 mm
  • Productnumber: 15001101

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points,...

 

Empty enclosure - AL 2616-9

Empty enclosureAL 2616-9

  • Dimensions : 260 x 160 x 91 mm
  • Productnumber: 15001201

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points,...

 

Empty enclosure - AL 3616-9

Empty enclosureAL 3616-9

  • Dimensions : 360 x 160 x 90 mm
  • Productnumber: 15001301

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points,...

 

Empty enclosure - AL 2320-11

Empty enclosureAL 2320-11

  • Dimensions : 230 x 200 x 111 mm
  • Productnumber: 15001401

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points,...

 

Empty enclosure - AL 2823-11

Empty enclosureAL 2823-11

  • Dimensions : 280 x 230 x 111 mm
  • Productnumber: 15001501

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points,...

 

Empty enclosure - AL 3323-11

Empty enclosureAL 3323-11

  • Dimensions : 330 x 230 x 111 mm
  • Productnumber: 15001601

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points,...

 

This product is outdated.
Empty enclosure - ALS 99-6

Empty enclosureALS 99-6

  • Dimensions : 89 x 89 x 64 mm
  • Productnumber: 15100101

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, certified by UL (UL 508 &...

 

This product is outdated.
Empty enclosure - ALS 1212-6

Empty enclosureALS 1212-6

  • Dimensions : 119 x 119 x 64 mm
  • Productnumber: 15100301

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, certified by UL (UL 508 &...

 

This product is outdated.
Empty enclosure - ALS 1414-7

Empty enclosureALS 1414-7

  • Dimensions : 139 x 139 x 73 mm
  • Productnumber: 15100401

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, certified by UL (UL 508 &...

 

This product is outdated.
Empty enclosure - ALS 1515-8

Empty enclosureALS 1515-8

  • Dimensions : 154 x 154 x 81 mm
  • Productnumber: 15100501

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, certified by UL (UL 508 &...

 

This product is outdated.
Empty enclosure - ALS 2011-9

Empty enclosureALS 2011-9

  • Dimensions : 199 x 114 x 95 mm
  • Productnumber: 15100601

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, certified by UL (UL 508 &...

 

This product is outdated.
Empty enclosure - ALS 2020-9

Empty enclosureALS 2020-9

  • Dimensions : 199 x 199 x 95 mm
  • Productnumber: 15100701

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, certified by UL (UL 50 &...

 

This product is outdated.
Empty enclosure - ALS 2720-9

Empty enclosureALS 2720-9

  • Dimensions : 273 x 205 x 95 mm
  • Productnumber: 15100801

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, certified by UL (UL 50 &...

 

This product is outdated.
Empty enclosure - ALS 3927-12

Empty enclosureALS 3927-12

  • Dimensions : 388 x 270 x 117 mm
  • Productnumber: 15101201

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated...

 

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, certified by UL (UL 50 &...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist