#15001501 | Dimensions: 280 x 230 x 111 mm

Empty enclosure

AL 2823-11

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments and protected outdoor areas

read more

Description

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments and protected outdoor areas

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated painting, silver-grey, smooth sidewalls

Technical Data

electrical characteristics

Protection class I
Type of protection IP66
UL Type Rating not specified

Colours

Cover colour silver-grey

Dimensions

Width 280 mm
Length 230 mm
Height 111 mm
Weight 3.2534 kg

Material characteristics

UV-resistant yes
Halogen free yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK09
Cover screw torque 2.5 Nm
Stackable no
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 75 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902350551
ETIM Class EC000261
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Aluminium, powder-coated painting
Cover material Aluminium, powder-coated painting
Sealing material Polyurethane

Logistic data

Outer packaging

EAN / GTIN 4013902350551
Width 0.29 m
Weight 3.28 kg
Height 0.12 m
Quantity 1 pieces
Depth 0.23 m

Pallet

EAN / GTIN 4013902350544
Width 0.8 m
Weight 417 kg
Height 1.4 m
Quantity 120 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

External attachment set AL ALS-gro
External attachment set  - AL ALS-gro

External attachment set

AL ALS-gro

Productnumber 15400601

for AL/ALR 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616

External fixing lugs

External hinge setAL ASS
External hinge set - AL ASS

External hinge set

AL ASS

Productnumber 15421001

for AL/ALR 1010, 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616

For converting the enclosure cover into a hinged door. Incl. 2 hinges, fastening screws and drilling...

Mounting plateAL MPS-2823
Mounting plate - AL MPS-2823

Mounting plate

AL MPS-2823

Productnumber 15501501

for AL 2823

Assembly plate, galvanized steel sheet, 1.5 mm thick

Standard railAL NS35-266
Standard rail - AL NS35-266

Standard rail

AL NS35-266

Productnumber 16201501

Enclosure type AL 2823

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist