with screwless terminals for rigid and flexible conductors

Junction box - Abox Pro SL-16²

Junction boxAbox Pro SL-16²

  • Dimensions : 252 x 202 x 120 mm
  • Productnumber: 41644001

grey, In=76 A, with raised screwless terminal block Wago 2016-1201,...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 16 mm², Ui=690 V AC, certified...

 

Junction box - Abox Pro SLK-2,5²

Junction boxAbox Pro SLK-2,5²

  • Dimensions : 92 x 92 x 60 mm
  • Productnumber: 40247001

grey, In=24 A, with 3 floor-fixed, screwless 3-wire terminals, Wago...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², Ui=450 V AC, certified...

 

Junction box - Abox Pro SLK-4²

Junction boxAbox Pro SLK-4²

  • Dimensions : 102 x 102 x 70 mm
  • Productnumber: 40447001

grey, In=32 A, with 5 floor-fixed, screwless 3-wire terminals, Wago...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 4 mm², Ui=450 V AC, certified...

 

Junction box - Abox Pro SL-4²

Junction boxAbox Pro SL-4²

  • Dimensions : 127 x 127 x 75 mm
  • Productnumber: 40444001

grey, In=32 A, with 5 raised  screwless 3-wire terminal blocks, Wago...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 4 mm², Ui=450 V AC, certified...

 

Junction box - Abox Pro SL-6²

Junction boxAbox Pro SL-6²

  • Dimensions : 152 x 152 x 85 mm
  • Productnumber: 40644001

grey, In=41 A, with raised screwless terminal block Wago 2006-1201,...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 6 mm², Ui=690 V AC, certified...

 

Junction box - Abox Pro SLK-6²

Junction boxAbox Pro SLK-6²

  • Dimensions : 152 x 152 x 85 mm
  • Productnumber: 40647001

grey, In=41 A, with 5 raised, screwless 3-wire terminals, type Wago...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 6 mm², Ui=450 V AC, certified...

 

Junction box - Abox Pro SL-10²

Junction boxAbox Pro SL-10²

  • Dimensions : 182 x 182 x 90 mm
  • Productnumber: 41044001

grey, In=57 A, with raised screwless terminal block Wago 2010-1201,...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 10 mm², Ui=690 V AC, certified...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist