#40247001 | Dimensions: 92 x 92 x 60 mm

Junction box

Abox Pro SLK-2,5²

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and...

read more

Color variants


Description

Junction box, protection class IP66/IP67/IP69, nominal cross-section 2.5 mm², Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M16/M20, (1 rear, 7 side), internal fixing points, with screwless terminals and clamp holder, for installation in industrial environments and unprotected outdoor areas

grey, In=24 A, with 3 floor-fixed, screwless 3-wire terminals, Wago 221-413 - 2.5 mm², clampable cross-sections per pole: 3 x 0.2 to 2.5 mm² rigid Cu and 3 x 0.14 to 2.5 mm² flexible Cu

Accessories supplied:
4 double membrane seals IP66 M20 sealing range 7 - 13 mm, cover retainer

Technical Data

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Min. conductor cross section 0,2 mm²
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP66/IP67/IP69
Rated current 24 A
Terminal type screwless
Number of poles 5

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 92 mm
Length 92 mm
Height 60 mm
Inner length 78 mm
Inner width 78 mm
Inner height 40 mm
Weight 0.1834 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK09
Sealable yes
Cover screw torque 1.5 Nm
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902662524
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Outer packaging

EAN / GTIN 4013902662531
Width 0.381 m
Weight 11.325 kg
Height 0.332 m
Quantity 60 pieces
Depth 0.291 m

Pallet

EAN / GTIN 4013902662548
Width 0.8 m
Weight 293.8 kg
Height 1.146 m
Quantity 1440 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902662524
Width 0.092 m
Weight 0.1834 kg
Height 0.06 m
Quantity 1 pieces
Depth 0.092 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Product videos

Accessories

Double-membrane sealsDMS M16
Double-membrane seals - DMS M16

Double-membrane seals

DMS M16

Productnumber 26041601

Sealing range 5 - 9 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M20
Double-membrane seals - DMS M20

Double-membrane seals

DMS M20

Productnumber 26042001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Cable glandKVR M16-MGM
Cable gland - KVR M16-MGM

Cable gland

KVR M16-MGM

Productnumber 22741601

Sealing range 4 - 10 mm, Thread length 8 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M20-GDB/MGM
Cable gland - KVR M20-GDB/MGM

Cable gland

KVR M20-GDB/MGM

Productnumber 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M20-MGM
Cable gland - KVR M20-MGM

Cable gland

KVR M20-MGM

Productnumber 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Mast/pipe fixing setMABF 65-1
Mast/pipe fixing set - MABF 65-1

Mast/pipe fixing set

MABF 65-1

Productnumber 89601001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist