Description
NEOZED® bus-mounting elements with shock protection, 3-pole, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm
Screw cap E18, Screw cap DO2/E18 thread for NEOZED elements
NEOZED® bus-mounting elements with shock protection, 3-pole, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm
Screw cap E18, Screw cap DO2/E18 thread for NEOZED elements
| Weight | 0.012 kg |
|---|
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902897353 |
|---|---|
| ETIM Class | EC001643 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902897353 |
|---|---|
| Width | 0.03 m |
| Weight | 0.012 kg |
| Height | 0.023 m |
| Quantity | 1 pieces |
| Depth | 0.023 m |
| EAN / GTIN | 4013902325856 |
|---|---|
| Width | 0.357 m |
| Weight | 4.7762 kg |
| Height | 0.127 m |
| Quantity | 360 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902325863 |
|---|---|
| Width | 0.8 m |
| Weight | 537.8296 kg |
| Height | 1.67 m |
| Quantity | 38880 pieces |
| Depth | 1.2 m |
Tender text
(07901901.TXT 427 B)
Log in to download tender texts.
Bar-mounting fuse
RE 18
Productnumber 07901801
NEOZED® bus-mounting elements with shock protection, Copper rails...
NEOZED® bus-mounting elements with shock protection, 3-pole, for 60 mm busbar system, Copper rails...