This article is archived!

#07763101 | Dimensions: 20 x 40 x 40 mm

accs. for load circuit breaker

GHT 631

Auxiliary switch, for load break switch‎

read more

Description

Auxiliary switch, for load break switch‎

Auxiliary switch with 1 change-over contact, GTE 440, for load break switch‎, GTE 425, GTE 463

Technical Data

Dimensions

Width 20 mm
Length 40 mm
Height 40 mm
Weight 0.03 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902055203
ETIM Class EC002498
Custom tariff number 85365007
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902055203
Width 0.02 m
Weight 0.03 kg
Height 0.04 m
Quantity 1 pieces
Depth 0.04 m

Downloads

Planningdata

Tender text

Similar products

accs. for load circuit breakerGHT 161
accs. for load circuit breaker - GHT 161

accs. for load circuit breaker

GHT 161

Productnumber 07716101

Auxiliary switch with 1 opening and 1 closing, GTE 108, for load break...

Auxiliary switch, for load break switch‎

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist