#19701201 | Dimensions: 220 x 331 x 2 mm

Mounting plate

TK MPS-3625

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

read more

Description

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

TK PS / TK PC 3625

Technical Data

Dimensions

Width 220 mm
Length 331 mm
Height 2 mm
Weight 1.1568 kg

Sales Information

EAN 4013902998166
ETIM Class EC000213
Custom tariff number 73089059
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902332014
Width 0.357 m
Weight 23.215 kg
Height 0.127 m
Quantity 20 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902332021
Width 0.8 m
Weight 2525.22 kg
Height 1.67 m
Quantity 2160 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902998166
Width 0.22 m
Weight 1.1568 kg
Height 0.002 m
Quantity 1 pieces
Depth 0.331 m

Planningdata

Tender text

Similar products

Mounting plateTK MPS-1811
Mounting plate - TK MPS-1811

Mounting plate

TK MPS-1811

Productnumber 19700601

TK PS / TK PC 1811

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

Mounting plateTK MPS-1813
Mounting plate - TK MPS-1813

Mounting plate

TK MPS-1813

Productnumber 19701101

TK PS / TK PC 1813

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

Mounting plateTK MPS-1818
Mounting plate - TK MPS-1818

Mounting plate

TK MPS-1818

Productnumber 19700701

TK PS / TK PC 1818

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

Mounting plateTK MPS-2518
Mounting plate - TK MPS-2518

Mounting plate

TK MPS-2518

Productnumber 19700801

TK PS / TK PC 2518

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!