Description
Mast clamp set made of hot-dip galvanized steel, set = 2 pieces
mounting on the 400mm enclosure side
Mast clamp set made of hot-dip galvanized steel, set = 2 pieces
mounting on the 400mm enclosure side
| Width | 35 mm |
|---|---|
| Length | 400 mm |
| Height | 40.5 mm |
| Weight | 1 kg |
| Flammability class according with UL94 | V0 |
|---|---|
| Glow-wire flammability | 875 °C (EN 60695-2-11) |
| Installation location | unprotected outdoor areas |
|---|
| EAN | 4013902625628 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 73269098 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902625444 |
|---|---|
| Width | 0.405 m |
| Weight | 10.49 kg |
| Height | 0.255 m |
| Quantity | 10 pieces |
| Depth | 0.325 m |
| EAN / GTIN | 4013902625628 |
|---|---|
| Width | 0.035 m |
| Weight | 1 kg |
| Height | 0.041 m |
| Quantity | 1 pieces |
| Depth | 0.4 m |
Tender text
(72005101.TXT 373 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Screw clamp set
SRS 60-90
Productnumber 72004001
for mast diameters from 60 to 90mm
Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...
Screw clamp set
SRS 90-150
Productnumber 72004101
for mast diameters from 90 to 150mm
Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...
Screw clamp set
SRS 150-210
Productnumber 72004201
for mast diameters from 150 to 210mm
Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...
Design plate
GEOS DP-3040
Productnumber 72013101
for covering the rear side of GEOS 3040 enclosure when using the GEOS...
Design plate made of V2A stainless steel, 1 piece
Design plate
GEOS DP-4050
Productnumber 72013201
for covering the rear side of GEOS 4050 enclosure when using the GEOS...
Design plate made of V2A stainless steel, 1 piece
Mast clamp set
GEOS MSS-30
Productnumber 72005001
mounting on the 300mm enclosure side
Mast clamp set made of hot-dip galvanized steel, set = 2 pieces
Mast clamp set
GEOS MSS-50
Productnumber 72005201
mounting on the 500mm enclosure side
Mast clamp set made of hot-dip galvanized steel, set = 2 pieces