Description
Fastening element for tool-free mounting by snapping enclosures of the Red Range with external mounting tabs onto cable support systems with 7 mm slot width and wire mesh trays using Schnabl GTH 9001 holder, grey
Fastening element for tool-free mounting by snapping enclosures of the Red Range with external mounting tabs onto cable support systems with 7 mm slot width and wire mesh trays using Schnabl GTH 9001 holder, grey
| Accessory colour | light grey |
|---|
| Width | 17 mm |
|---|---|
| Length | 30 mm |
| Height | 16.5 mm |
| Weight | 0.0014 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| for wall thickness max | 1.5 mm |
|---|---|
| for wall thickness min | 0.75 mm |
| Type of fastening | attachable |
| Load capacity (per piece) | 1 kg |
| EAN | 4013902703807 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 100 |
| Accessory material | Polycarbonate |
|---|
| EAN / GTIN | 4013902703807 |
|---|---|
| Width | 0.017 m |
| Weight | 0.0014 kg |
| Height | 0.017 m |
| Quantity | 1 pieces |
| Depth | 0.03 m |
| EAN / GTIN | 4013902703814 |
|---|---|
| Width | 0.115 m |
| Weight | 0.1601 kg |
| Height | 0.083 m |
| Quantity | 100 pieces |
| Depth | 0.083 m |
| EAN / GTIN | 4013902703821 |
|---|---|
| Width | 0.357 m |
| Weight | 2.1362 kg |
| Height | 0.127 m |
| Quantity | 1200 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902703838 |
|---|---|
| Width | 0.8 m |
| Weight | 252.7096 kg |
| Height | 1.67 m |
| Quantity | 129600 pieces |
| Depth | 1.2 m |
Tender text
(89601901.TXT 484 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.