Description
Fixing screws for 1 TR NS35-xx, set of 30 pieces
Fixing screws for 1 support set TR NS35/xx
Fixing screws for 1 TR NS35-xx, set of 30 pieces
Fixing screws for 1 support set TR NS35/xx
| Width | 3.9 mm |
|---|---|
| Length | 3.9 mm |
| Height | 15.6 mm |
| Weight | 0.0411 kg |
| EAN | 4013902922109 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 73181552 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902344468 |
|---|---|
| Width | 0.357 m |
| Weight | 6.38 kg |
| Height | 0.127 m |
| Quantity | 150 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902344475 |
|---|---|
| Width | 0.8 m |
| Weight | 707.04 kg |
| Height | 1.67 m |
| Quantity | 16200 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902922109 |
|---|---|
| Width | 0.004 m |
| Weight | 0.0411 kg |
| Height | 0.016 m |
| Quantity | 1 pieces |
| Depth | 0.004 m |
Tender text
(79541301.TXT 356 B)
Log in to download tender texts.