Durable technology meets modern design: Abox 100 and GEOS system available in black

With the new black version of the proven Abox 100 and the GEOS system also available in black, Spelsberg expands its portfolio with enclosure solutions that meet high demands in design, technology, and functionality. Especially for installations that should blend inconspicuously into the overall appearance, the products impress in their new color scheme. The black color adapts optimally to dark installation environments such as ceilings and walls – ideal for locations like shops, cinemas and theaters, or retail spaces with high design requirements for installations.

 

The Abox 100 is now also available in black. The new color scheme adapts ideally to dark installation environments and blends unobtrusively into the overall design. Photo: Günther Spelsberg GmbH & Co. KG
The black GEOS system provides reliable outdoor protection while retaining its rich color even under changing weather conditions. Photo: Günther Spelsberg GmbH & Co. KG/Alina Köster Photograph
The black GEOS housing solution combines functionality with aesthetic design and is ideal for demanding electrical installations. VDE-approved and weather-resistant, the product guarantees high safety. Photo: Günther Spelsberg GmbH & Co. KG/Alina Köster Photography
The black Abox adapts optimally to dark ceilings and walls. Thus, the modern housing solution is suitable for locations such as cinemas or sales areas with high design demands. Photo: Günther Spelsberg GmbH & Co. KG
The high IP66 protection class of the Abox confirms reliable protection against dust and water jets. Photo: Günther Spelsberg GmbH & Co. KG

While the black Abox 100 is a reliable solution for protected outdoor installations and indoor use, the GEOS system in black is available for use in demanding environments such as unprotected outdoor areas. Even under changing weather conditions, the enclosure retains its rich color. Besides the design-oriented structure, the enclosures are VDE- and DLG-tested and offer comprehensive protection with high protection rating IP66 against dust and powerful water jets. Thus, the products offer a decisive advantage for use in unprotected or protected outdoor areas.

 

Robust technology for demanding environments 

Technically, the enclosure solutions impress with numerous features that facilitate installation for installers and planners. The soft entry membranes enable quick and uncomplicated installation. Even in demanding installations, such as airports, train stations, or production halls, the flexible mounting capability ensures smooth installation. The enclosures are also designed for conductor cross-sections up to 10 mm², thus providing ample space for powerful electrical installations. Furthermore, the black models are UV- and ammonia-resistant, an important criterion for weather resistance in outdoor applications or agricultural operations. Thus, Spelsberg ensures that the products can be exposed to severe environmental influences over the long term. The Abox series and GEOS systems in black offer numerous possibilities for electrical installations where high-quality technology and aesthetics are equally required. With the new black product line, Spelsberg demonstrates how safety and modern design can be harmonized for installations.

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!