KTB 2 from Spelsberg: Click instead of Screw - Tool-free mounting of enclosures from the Red Range on cable trays

With the KTB 2 cable tray fastener, Spelsberg offers a sophisticated, time-saving and convenient solution for the secure mounting of Red Series enclosures on cable support systems. Whether long slot or grid tray: The fastening element impresses with its tool-free installation and uncomplicated handling. The KTB 2 was specifically developed as a complement to the existing KTB 1: While the KTB 1 is suitable for applications with enclosures such as the Abox and can be used universally, the KTB 2 is designed specifically for the Red Range.

The KTB 2 cable tray fastening from Spelsberg enables tool-free and straightforward mounting of enclosures from the Red Range onto cable and wire mesh trays. With a quarter turn, the fastening element is quickly fixed without screws. Photo: Günther Spelsberg GmbH & Co. KG
The gray cable tray fastening measures 17 x 30 x 16.5 mm and is delivered in packaging units of 100 pieces. Photo: Günther Spelsberg GmbH & Co. KG

The KTB 2 enables quick and stable fastening of Red Range enclosures with external fastening tabs to cable tray systems with a 7 mm long slot width as well as to grid trays. The fastening element is easily secured to the cable tray with a quarter turn. The connection to the enclosure is then made by snapping on the external fastening tabs. No tools or additional fastening materials like cable tray screws are necessary.

 

Fast, uncomplicated, reliable

With KTB 2, the mounting of enclosures from the Red Range onto cable trays becomes significantly simpler and more efficient. Because the installation is quick and requires no additional tools or screws. This saves assembly time and costs. At the same time, the installation becomes more comfortable and safer due to easy handling. Even on fully occupied trays, the system saves valuable time and space since no free space must be created in the occupied cable tray for screws. Even under cramped conditions on site or in existing installations, uncomplicated mounting is possible.

The cable tray fastening itself measures a compact 17 x 30 x 16.5 mm and is available in grey (RAL 7035). The fastening element is delivered in packaging units of 100 pieces.

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!