The ZEL 2K-12/16 meets the requirements of DIN EN IEC 60670-1 and thus ensures that cables in junction boxes with strain relief devices are safely protected against tensile forces and torques. At the same time, it helps to mechanically relieve conductor connections and contributes to the long-term operational safety of electrical installations.
Fast, tool-free installation
Thanks to its thoughtful design, the ZEL 2K-12/16 can be mounted with one hand: installation is tool-free using a standard cable tie (2.5 mm), which firmly secures the cable. This reduces installation time to a minimum and proves to be a clear advantage for electricians in their daily work. Up to four strain reliefs can be integrated per junction box, safely covering even more complex wiring situations.
High flexibility and robust quality
The strain relief is suitable for cable diameters from 5.5 to 14 mm, offering high flexibility for different cable types. Made from high-quality insulating material and featuring the signature Spelsberg green color, the ZEL 2K-12/16 impresses with its robustness and durability even under demanding installation conditions.
Practical design and standards-compliant safety for installations
Spelsberg places particular importance on practical applicability and standards compliance in product development. According to EN 60670-1, fastening elements in junction boxes and enclosures must be designed so that connections of flexible cables are relieved from tension if they are accessible and may be subject to stress after installation. The new ZEL 2K-12/16 fully meets these requirements. Its construction ensures that the relief mechanism is clearly visible and effectively absorbs both tensile and torsional forces. With compact dimensions of 66 x 36 x 8 mm, the strain relief can be quickly and easily integrated into the enclosure of Spelsberg's junction boxes. It is delivered as a practical set of ten pieces and is therefore ideal for use on construction sites or in series production. “With the ZEL 2K-12/16, we offer installers a simple yet highly effective solution for greater safety and stability in electrical installations,” explains Jörn Lindert, Head of Marketing at Spelsberg. "It saves time during installation and at the same time ensures a standards-compliant, durable connection. Subsequent work on the junction boxes is also made easier by the strain reliefs."
With the ZEL 2K-12/16, Spelsberg sets another example of innovative, practical solutions for increased efficiency, safety and confidence in electrical installation.