In addition to the version with knock-outs for wiring guides on the face ends, which can also be used as stand-alone enclosures, there is also the AK 14 L-F type with open face ends, which can be connected to other AK-F small distributors using a combination flange, making it ideally suited for the mounting of terminal block enclosures, switchgear and control units or measurement systems.
What is new here is the version with a closed face end including elastic entries and an open face end to the flanges. All enclosures are available either with a grey or transparent cover.
Small distributor standard rails, assembly plates and a hinge set are all available as accessories in order to attach the cover to the box in a foldable manner.
AK 14 L is equally suited for internal and open air installation. The new versions will be available from June 2016 onwards.
Technical data:
Dimensions: 315 x 300 x 147 mm
Protection class IP65, VDE and DLG-certified
Halogen-free, UV and weather-resistant
Protection class IK 08, protection class II