"The Abox Pro is optimally suited for use in industrial environments, among other things, as it is sealed with its protection class IP66/67/69 against the ingress of dust and water, thus remaining functional even at high humidity," explains Jörn Lindert, Head of Marketing at Spelsberg. Thanks to a temperature resistance of -35 °C to +80 °C and a high impact and break resistance of IK09, the robust Abox Pro offers reliable safety and a long service life even under extreme conditions. The UV-resistant PC plastic material also provides continuous protection against heat and intense sunlight.
Installation-friendly down to the last detail
While the center marking facilitates precise alignment of the Abox Pro, for example by using a laser, the rust-resistant stainless steel screws with Pozidriv/slotted heads enable easy installation without constant tool changes. In addition, the flat cover is ideal for individual labeling, ensuring quick and clear identification of the electrical installations. The patented multiple deflection diaphragm of the gray or black junction box allows for easy and clean installation of cables. At the same time, it offers flexibility in the selection of entries and cable diameters. The sturdy external mounting tabs on the robust enclosure guarantee quick and secure attachment – even on cable support systems.
Certified quality and high protection class for industrial applications
The DNV certification confirms that the Abox Pro meets the high standards regarding safety and quality in industrial environments such as on ships and offshore facilities. The impact and break resistance of IK09 demonstrates the product's resilience and durability in industrial environments where mechanical loads are part of everyday life. Even under heavy contamination and extreme environmental influences, such as those occurring in industrial production, on construction sites, or in logistics in unprotected outdoor areas, the weather resistant junction box ensures reliable protection. With the Abox Pro, Spelsberg offers a junction box that maintains its high performance even under extreme conditions. "Through extensive testing in our own testing laboratory, it is ensured that the junction box meets the extreme conditions found in industry," concludes the Head of Marketing, Jörn Lindert.