WKE 405 LSA - Communication distributor with system integrity

In the event of a fire, it is particularly important for communication lines such as those for the fire alarm system to function safely. That is why an installation with electrical functional integrity is an essential requirement.

Spelsberg has designed a new E30 housing with LSA-PLUS terminal specifically for that purpose. Not only does it ensure functional integrity but it also offers clear benefits as far as installation is concerned since the integrated LSA-PLUS terminal does not require any screwing, cutting, soldering or stripping. The conductor is simply pressed into the terminal strip using the installation tool and contact closure is automatic which saves a huge amount of time during installation. The size of the cable junction box also makes work on the construction site easier: measuring 200 x 200 x 110 mm, the housing is extremely compact and lightweight so that it can be positioned and screwed in place extremely easily compared to alternative products. The cable junction box is available via electrical wholesalers so that it can be ordered via the customary channels and made available quickly.

As with all Spelsberg solutions, individual adjustments can also be made to this cable junction box on request.

Technical data:

WKE 405 Cable junction box 
Product number: 86240501 
Dimensions: 200 x 200 x 110 mm

Certified system with time-saving connection technology (without the need for soldering, screwing or stripping) for cables with functional integrity (E30) in accordance with DIN 4102 Part 12 - tested by the MPA Dresden 

fitted with 20-pole LSA-PLUS terminal suitable for 0.4 to 0.8 mm² solid conductors with an external insulation diameter of 0.7 to 1.6 mm² 

Accessories included: dowel set 6 mm dia., 4 x M25 cable screw connections, sealing area 9-19 mm

WKE 405 LSA im Produktfinder

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!