#72201501 | Dimensions: 331 x 431 x 4 mm

mounting plate interior frame

GEOS-S EPR 4050/5040

Installation board made of insulating material for the frame of GEOS cabinets, incl. fixing screws, for individual use, e.g. for the installation of command and signalling devices, material...

read more

Description

Installation board made of insulating material for the frame of GEOS cabinets, incl. fixing screws, for individual use, e.g. for the installation of command and signalling devices, material thickness: 4 mm

for GEOS-S 4050-22 and GEOS-S 5040-22

Technical Data

Colours

Accessory colour light grey

Dimensions

Width 331 mm
Length 431 mm
Height 4 mm
Weight 0.864 kg

mechanical properties

Type of accessory Cover

Sales Information

EAN 4013902644353
ETIM Class EC002498
Custom tariff number 39219041
Minimum order quantity 1

Material

Accessory material insulating material

Logistic data

Piece

EAN / GTIN 4013902644353
Width 0.331 m
Weight 0.864 kg
Height 0.004 m
Quantity 1 pieces
Depth 0.431 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

mounting plate interior frameGEOS-S EPR 3030
mounting plate interior frame - GEOS-S EPR 3030

mounting plate interior frame

GEOS-S EPR 3030

Productnumber 72201301

for GEOS-S 3030-18 to 22

Installation board made of insulating material for the frame of GEOS cabinets, incl. fixing screws,...

mounting plate interior frameGEOS-S EPR 3040/4030
mounting plate interior frame - GEOS-S EPR 3040/4030

mounting plate interior frame

GEOS-S EPR 3040/4030

Productnumber 72201401

for GEOS-S 3040-18 to 22 and GEOS-S 4030-18 to 22

Installation board made of insulating material for the frame of GEOS cabinets, incl. fixing screws,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist