Description
Cabinet quick closing set
for cabinet GEOS-S 4050 and GEOS-S 5040 as replacement need
#72204501 | Dimensions: 214 x 111 x 20 mm
quick closing
Cabinet quick closing set
for cabinet GEOS-S 4050 and GEOS-S 5040 as replacement need
| Accessory colour | deep black |
|---|
| Width | 214 mm |
|---|---|
| Length | 111 mm |
| Height | 20 mm |
| Weight | 0.07 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 850 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| EAN | 4013902641192 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Accessory material | Polyamide, glass-fibre reinforced |
|---|
| EAN / GTIN | 4013902641192 |
|---|---|
| Width | 0.214 m |
| Weight | 0.07 kg |
| Height | 0.02 m |
| Quantity | 1 pieces |
| Depth | 0.111 m |
Tender text
(72204501.TXT 364 B)
Log in to download tender texts.
quick closing
GEOS-S 3030 SV
Productnumber 72204301
for cabinet GEOS-S 3030 as replacement need
Cabinet quick closing set
quick closing
GEOS-S 3040/4030 SV
Productnumber 72204401
for cabinet GEOS-S 3040 and GEOS-S 4030 as replacement need
Cabinet quick closing set