#02020201 | Dimensions: 320 x 320 x 179 mm

Meter housing

GTZ 22-t-eHZ

Meter housing, with two assembled BKE-I for electronic domestic supply meters, incl. connecting pipes 1000 mm, for input/output, with sealing kit, with fixing screws, 3 x enclosure connectors...

read more

Description

Meter housing, with two assembled BKE-I for electronic domestic supply meters, incl. connecting pipes 1000 mm, for input/output, with sealing kit, with fixing screws, 3 x enclosure connectors (GGV)

with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP65
UL Type Rating 3R
Meter type eHZ

Colours

Base unit colour grey

Dimensions

Width 320 mm
Length 320 mm
Height 179 mm
Weight 3.164 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902822775
ETIM Class EC000248
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902822775
Width 0.335 m
Weight 3.464 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902327355
Width 0.8 m
Weight 229.84 kg
Height 1.74 m
Quantity 60 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange setGFS 12-m
Flange set - GFS 12-m

Flange set

GFS 12-m

Productnumber 07251201

Flange kit consisting of flanges GFL 321, 2x 341 and 351

Flange set with metric pre-embossing, 2 x flange connectors per flange

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist