#02141001 | Dimensions: 320 x 640 x 179 mm

Meter housing

GTZ 4-KK

Meter housing, standard version sealable, with meter base plate and fastening screws, for mechanical electricity meters (induction meters), for electronic domestic supply meter with BKE-A...

read more

Description

Meter housing, standard version sealable, with meter base plate and fastening screws, for mechanical electricity meters (induction meters), for electronic domestic supply meter with BKE-A adapter, 4 x enclosure connectors (GGV)

with grey cover and two additional hinged windows

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP54
UL Type Rating not specified

Dimensions

Width 320 mm
Length 640 mm
Height 179 mm
Weight 4.364 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902903429
ETIM Class EC000248
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902903429
Width 0.655 m
Weight 4.864 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902328017
Width 0.8 m
Weight 134.736 kg
Height 1.74 m
Quantity 24 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange setGFS 14-m
Flange set - GFS 14-m

Flange set

GFS 14-m

Productnumber 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

Flange set with metric pre-embossing, 2 x flange connectors per flange

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist