#02210101 | Dimensions: 220 x 320 x 179 mm

NH fuse enclosure

GTS 101

NH fuse enclosure, 1 x NH 00 fuse base, Clamp connection 1.5 - 70 mm², PE/N terminal 2 x 50 mm², assembled on mounting plate, 3 x enclosure connectors (GGV)

read more

Description

NH fuse enclosure, 1 x NH 00 fuse base, Clamp connection 1.5 - 70 mm², PE/N terminal 2 x 50 mm², assembled on mounting plate, 3 x enclosure connectors (GGV)

with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
Rated current 160 A
UL Type Rating 3R

Dimensions

Width 220 mm
Length 320 mm
Height 179 mm
Weight 2.284 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902051465
ETIM Class EC000100
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902051465
Width 0.335 m
Weight 2.519 kg
Height 0.195 m
Quantity 1 pieces
Depth 0.235 m

Pallet

EAN / GTIN 4013902328079
Width 0.8 m
Weight 219.52 kg
Height 1.74 m
Quantity 80 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange setGFS 11-m
Flange set - GFS 11-m

Flange set

GFS 11-m

Productnumber 07251101

Flange kit consisting of flanges GFL 211, 221, 341 and 351

Flange set with metric pre-embossing, 2 x flange connectors per flange

Prism terminalKPK NH00
Prism terminal - KPK NH00

Prism terminal

KPK NH00

Productnumber 07673001

For AL/CU conductor 1x (10-70), Alu conductor see technical annex, set...

Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!