#03221601 | Dimensions: 320 x 320 x 179 mm

Empty enclosure for switchgear

GTE 216

Switch disconnector enclosure with external actuation, lockable, 1 x load disconnector switch 160A, 3-pole switching, Cage-type terminal 10 - 70 mm², for CU conductors, PE/N terminal 2 x 50 mm²,...

read more

Description

Switch disconnector enclosure with external actuation, lockable, 1 x load disconnector switch 160A, 3-pole switching, Cage-type terminal 10 - 70 mm², for CU conductors, PE/N terminal 2 x 50 mm², 3 x enclosure connectors (GGV)

with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Rated operating voltage DC 400 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
Rated current 160 A
UL Type Rating 3R

Dimensions

Width 320 mm
Length 320 mm
Height 179 mm
Weight 3.358 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902051601
ETIM Class EC000249
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902051601
Width 0.335 m
Weight 3.658 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902328239
Width 0.8 m
Weight 193.584 kg
Height 1.74 m
Quantity 48 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange setGFS 12-m
Flange set - GFS 12-m

Flange set

GFS 12-m

Productnumber 07251201

Flange kit consisting of flanges GFL 321, 2x 341 and 351

Flange set with metric pre-embossing, 2 x flange connectors per flange

accs. for load circuit breakerGHT 161
accs. for load circuit breaker - GHT 161

accs. for load circuit breaker

GHT 161

Productnumber 07716101

Auxiliary switch with 1 opening and 1 closing, GTE 108, for load break...

Auxiliary switch, for load break switch‎

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist