#03242501 | Dimensions: 320 x 640 x 179 mm

Empty enclosure for switchgear

GTE 425

Switch disconnector enclosure with external actuation, lockable, 1 x load disconnector switch 250A, 3-pole switching, Screw connection M10, PE/N terminal M10, 4 x enclosure connectors (GGV)

read more

Description

Switch disconnector enclosure with external actuation, lockable, 1 x load disconnector switch 250A, 3-pole switching, Screw connection M10, PE/N terminal M10, 4 x enclosure connectors (GGV)

with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Rated operating voltage DC 500 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
Rated current 250 A
UL Type Rating 3R

Dimensions

Width 320 mm
Length 640 mm
Height 179 mm
Weight 7 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902051618
ETIM Class EC000249
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902051618
Width 0.79 m
Weight 8.25 kg
Height 0.29 m
Quantity 1 pieces
Depth 0.39 m

Pallet

EAN / GTIN 4013902328246
Width 0.8 m
Weight 220 kg
Height 1.89 m
Quantity 24 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange setGFS 14-m
Flange set - GFS 14-m

Flange set

GFS 14-m

Productnumber 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

Flange set with metric pre-embossing, 2 x flange connectors per flange

Direct terminal clampKU 250
Direct terminal clamp - KU 250

Direct terminal clamp

KU 250

Productnumber 07625001

Direct terminal M10 for conductors, 16-185 mm² and laminated flat...

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

accs. for load circuit breakerGHT 631
accs. for load circuit breaker - GHT 631

accs. for load circuit breaker

GHT 631

Productnumber 07763101

Auxiliary switch with 1 change-over contact, GTE 440, for load break...

Auxiliary switch, for load break switch‎

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!