#03644001 | Dimensions: 320 x 640 x 254 mm

Circuit breaker enclosure

GLE 440

Circuit breaker housing with external actuation, lockable, 1 x power switch, ln 400A, 3-pole switching, LI trip unit, L trip unit, thermomagnetic, 0.7-1x In, freely adjustable (min/med/max), I...

read more

Description

Circuit breaker housing with external actuation, lockable, 1 x power switch, ln 400A, 3-pole switching, LI trip unit, L trip unit, thermomagnetic, 0.7-1x In, freely adjustable (min/med/max), I trip unit, magnetic, adjustable 5-10x In, instantaneous, Rated ultimate short-circuit breaking capacity Icu: 36 kA (415 V), Screw connection M10, PE/N terminal M12, 4 x enclosure connectors (GGV)

with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Rated operating voltage DC 750 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP54
Rated current 400 A
UL Type Rating not specified

Dimensions

Width 320 mm
Length 640 mm
Height 254 mm
Weight 9.726 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902051700
ETIM Class EC000249
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902051700
Width 0.655 m
Weight 10.226 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902328420
Width 0.8 m
Weight 171.39 kg
Height 1.74 m
Quantity 15 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange setGFS 14-m
Flange set - GFS 14-m

Flange set

GFS 14-m

Productnumber 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

Flange set with metric pre-embossing, 2 x flange connectors per flange

Circuit breaker accessoriesGKL 400 AL
Circuit breaker accessories - GKL 400 AL

Circuit breaker accessories

GKL 400 AL

Productnumber 07740001

Cage-type terminal 1x (70 - 185 mm²), rigid, for CU / AL cables, for...

Terminals, for power switch‎, Set = 3 pcs.

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist