#03646301 | Dimensions: 320 x 640 x 254 mm

Circuit breaker enclosure

GLE 463

Circuit breaker housing with external actuation, lockable, 1 x power switch, ln 630A, 3-pole switching, LS/I trip unit, L trip unit, electronic, 0.4-1x In, adjustable in steps 0.04x In, S trip...

read more

Description

Circuit breaker housing with external actuation, lockable, 1 x power switch, ln 630A, 3-pole switching, LS/I trip unit, L trip unit, electronic, 0.4-1x In, adjustable in steps 0.04x In, S trip unit, electronic, adjustable 1/1.5/2/2.5/3/3.5/4.5/5.5/6.5/7/7.5/8/8.5/9/10x In, Delay adjustable 0.1/0.25 s at 8xIn, I trip unit, electronic, Adjustable 1/1.5/2/2.5/3/3.5/4.5/5.5/6.5/7/7.5/8/8.5/9/10x In, instantaneous, Screw connection M10, PE/N terminal M12, 4 x enclosure connectors (GGV)

with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Rated operating voltage DC 750 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP54
Rated current 630 A
UL Type Rating not specified

Dimensions

Width 320 mm
Length 640 mm
Height 254 mm
Weight 10.456 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902051717
ETIM Class EC000249
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902051717
Width 0.655 m
Weight 10.956 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902328451
Width 0.8 m
Weight 280.944 kg
Height 1.74 m
Quantity 24 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange setGFS 14-m
Flange set - GFS 14-m

Flange set

GFS 14-m

Productnumber 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

Flange set with metric pre-embossing, 2 x flange connectors per flange

Circuit breaker accessoriesGKL 630 AL
Circuit breaker accessories - GKL 630 AL

Circuit breaker accessories

GKL 630 AL

Productnumber 07763001

Cage-type terminal 2 x 95 - 240 mm², for CU / AL cables, for circuit...

Terminals, for power switch‎, Set = 3 pcs.

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!