#04025201 | Dimensions: 320 x 320 x 179 mm

Lightning protection enclosure

GSi 252-40

Busbar housing, 5-pole, 40 mm busbar distance, with copper rails, L1...L3: 12 x 5 mm, PE/N: 12 x 5 mm, with 10 terminals for CU conductors 4-35mm², with contact hazard protective cover, with 12...

read more

Description

Busbar housing, 5-pole, 40 mm busbar distance, with copper rails, L1...L3: 12 x 5 mm, PE/N: 12 x 5 mm, with 10 terminals for CU conductors 4-35mm², with contact hazard protective cover, with 12 TE hinged window, sealable, 1x 12 modules cover strips, lockable, 3 x enclosure connectors (GGV)

with transparent cover, for individual fitting

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP65
with rail system yes
UL Type Rating 3R

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 320 mm
Length 320 mm
Height 179 mm
Inner length 157 mm
Inner width 300 mm
Inner height 300 mm
Weight 3.1404 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 750 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounted
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902598731
ETIM Class EC002274
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Plastic
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902598731
Width 0.335 m
Weight 4.1 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902598748
Width 0.8 m
Weight 214.8 kg
Height 1.74 m
Quantity 48 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange setGFS 12-m
Flange set - GFS 12-m

Flange set

GFS 12-m

Productnumber 07251201

Flange kit consisting of flanges GFL 321, 2x 341 and 351

Flange set with metric pre-embossing, 2 x flange connectors per flange

Similar products

Lightning protection enclosureGBZ 252-40
Lightning protection enclosure - GBZ 252-40

Lightning protection enclosure

GBZ 252-40

Productnumber 01009501

with transparent cover, with lightning current and surge arrester type...

Busbar housing, 5-pole, 40 mm busbar distance, with copper rails, L1...L3: 12 x 5 mm, PE/N: 12 x 5...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!