Description
External hinge, for retrofitting the enclosure cover to a hinged door, for GTi housing, The assembly is performed on the exterior of the flange
Set = 2 pcs.
External hinge, for retrofitting the enclosure cover to a hinged door, for GTi housing, The assembly is performed on the exterior of the flange
Set = 2 pcs.
| Width | 40 mm |
|---|---|
| Length | 30 mm |
| Height | 60.5 mm |
| Weight | 0.0724 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 750 °C (EN 60695-2-11) |
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902050628 |
|---|---|
| ETIM Class | EC001167 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902323012 |
|---|---|
| Width | 0.335 m |
| Weight | 2.407 kg |
| Height | 0.195 m |
| Quantity | 30 pieces |
| Depth | 0.235 m |
| EAN / GTIN | 4013902323029 |
|---|---|
| Width | 0.8 m |
| Weight | 215 kg |
| Height | 1.74 m |
| Quantity | 2400 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902050628 |
|---|---|
| Width | 0.04 m |
| Weight | 0.0724 kg |
| Height | 0.061 m |
| Quantity | 1 pieces |
| Depth | 0.03 m |
Tender text
(07031001.TXT 424 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.