Description
Cover: polycarbonate, light grey similar RAL 7035, with lid screws
Cover: polycarbonate, light grey similar RAL 7035, with lid screws
| Width | 640 mm |
|---|---|
| Length | 440 mm |
| Height | 50 mm |
| Weight | 1.5806 kg |
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902361953 |
|---|---|
| ETIM Class | EC002655 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902361953 |
|---|---|
| Width | 0.655 m |
| Weight | 2.2606 kg |
| Height | 0.27 m |
| Quantity | 1 pieces |
| Depth | 0.455 m |
| EAN / GTIN | 4013902338429 |
|---|---|
| Width | 0.8 m |
| Weight | 131.03 kg |
| Height | 1.74 m |
| Quantity | 50 pieces |
| Depth | 1.2 m |
Tender text
(07041501.TXT 325 B)
Log in to download tender texts.
Cover
GDG 1-g
Productnumber 07041101
Cover: polycarbonate, light grey similar RAL 7035, with lid screws
Cover
GDG 2-g
Productnumber 07041201
Cover: polycarbonate, light grey similar RAL 7035, with lid screws
Cover
GDG 3-g
Productnumber 07041301
Cover: polycarbonate, light grey similar RAL 7035, with lid screws
Cover
GDG 4-g
Productnumber 07041401
Cover: polycarbonate, light grey similar RAL 7035, with lid screws