Description
Distance frame, Grey, with screws, to increase the installation depth by 75 mm
Distance frame, Grey, with screws, to increase the installation depth by 75 mm
| Width | 440 mm |
|---|---|
| Length | 640 mm |
| Height | 80 mm |
| Weight | 1.278 kg |
| Type of accessory | other |
|---|
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902361861 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902361861 |
|---|---|
| Width | 0.655 m |
| Weight | 1.958 kg |
| Height | 0.27 m |
| Quantity | 1 pieces |
| Depth | 0.455 m |
| EAN / GTIN | 4013902338542 |
|---|---|
| Width | 0.8 m |
| Weight | 53.328 kg |
| Height | 1.74 m |
| Quantity | 40 pieces |
| Depth | 1.2 m |
Tender text
(07050501.TXT 341 B)
Log in to download tender texts.
Cover frame
GAR 1
Productnumber 07050101
Distance frame, Grey, with screws, to increase the installation depth by 75 mm
Cover frame
GAR 2
Productnumber 07050201
Distance frame, Grey, with screws, to increase the installation depth by 75 mm
Cover frame
GAR 3
Productnumber 07050301
Distance frame, Grey, with screws, to increase the installation depth by 75 mm
Cover frame
GAR 4
Productnumber 07050401
Distance frame, Grey, with screws, to increase the installation depth by 75 mm