Description
Hinge screw for fixing the cover to the box base, as strain relief for any cover installations, for refitting a standard enclosure
Set = 2 pcs.
Hinge screw for fixing the cover to the box base, as strain relief for any cover installations, for refitting a standard enclosure
Set = 2 pcs.
| Width | 120 mm |
|---|---|
| Length | 80 mm |
| Height | 10 mm |
| Weight | 0.02 kg |
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902050703 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902050703 |
|---|---|
| Width | 0.12 m |
| Weight | 0.02 kg |
| Height | 0.01 m |
| Quantity | 1 pieces |
| Depth | 0.08 m |
| EAN / GTIN | 4013902323159 |
|---|---|
| Width | 0.357 m |
| Weight | 1.415 kg |
| Height | 0.127 m |
| Quantity | 60 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902323166 |
|---|---|
| Width | 0.8 m |
| Weight | 175 kg |
| Height | 1.67 m |
| Quantity | 6480 pieces |
| Depth | 1.2 m |
Tender text
(07071001.TXT 403 B)
Log in to download tender texts.