Description
Shock protection for bus-mounting fuse elements NH 00, NEOZED® and DIAZED®, with attachment set
Shock protection for bus-mounting fuse elements NH 00, NEOZED® and DIAZED®, with attachment set
| Width | 621 mm |
|---|---|
| Length | 301 mm |
| Height | 2 mm |
| Weight | 0.204 kg |
| Type of accessory | Cover |
|---|
| EAN | 4013902338863 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 39219055 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902672363 |
|---|---|
| Width | 0.655 m |
| Weight | 4.501 kg |
| Height | 0.27 m |
| Quantity | 20 pieces |
| Depth | 0.335 m |
| EAN / GTIN | 4013902338832 |
|---|---|
| Width | 0.8 m |
| Weight | 130.024 kg |
| Height | 1.74 m |
| Quantity | 480 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902338863 |
|---|---|
| Width | 0.621 m |
| Weight | 0.204 kg |
| Height | 0.002 m |
| Quantity | 1 pieces |
| Depth | 0.301 m |
Tender text
(07104401.TXT 364 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Shock protection
GBT 2
Productnumber 07104201
Shock protection for bus-mounting fuse elements NH 00, NEOZED® and DIAZED®, with attachment set
Shock protection
GBT 3
Productnumber 07104301
Shock protection for bus-mounting fuse elements NH 00, NEOZED® and DIAZED®, with attachment set
Shock protection
GBT 5
Productnumber 07104501
Shock protection for bus-mounting fuse elements NH 00, NEOZED® and DIAZED®, with attachment set