Description
Mounting plate, Insulating material, for individual use, with attachment set, Material thickness: 6 mm
Mounting plate, Insulating material, for individual use, with attachment set, Material thickness: 6 mm
| Width | 300 mm |
|---|---|
| Length | 300 mm |
| Height | 6 mm |
| Weight | 0.763 kg |
| Type of accessory | other |
|---|
| EAN | 4013902339006 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 39204990 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902339006 |
|---|---|
| Width | 0.335 m |
| Weight | 1.063 kg |
| Height | 0.27 m |
| Quantity | 1 pieces |
| Depth | 0.335 m |
| EAN / GTIN | 4013902338993 |
|---|---|
| Width | 0.8 m |
| Weight | 85.78 kg |
| Height | 1.74 m |
| Quantity | 60 pieces |
| Depth | 1.2 m |
Tender text
(07105201.TXT 367 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Mounting plate
GEI 1
Productnumber 07105101
Mounting plate, Insulating material, for individual use, with attachment set, Material thickness: 6...
Mounting plate
GEI 3
Productnumber 07105301
Mounting plate, Insulating material, for individual use, with attachment set, Material thickness: 6...