#07106201 | Dimensions: 300 x 300 x 6 mm

Measuring plate

GME 2

Measuring plate, Insulating material, for installation of measuring instruments in the enclosure, Material thickness: 6 mm

read more

Description

Measuring plate, Insulating material, for installation of measuring instruments in the enclosure, Material thickness: 6 mm

4 x 72 x 72 mm and voltmeter switch

Technical Data

Dimensions

Width 300 mm
Length 300 mm
Height 6 mm
Weight 0.6044 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902858798
ETIM Class EC002498
Custom tariff number 39204990
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902339068
Width 0.335 m
Weight 6.344 kg
Height 0.27 m
Quantity 10 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902339051
Width 0.8 m
Weight 402.64 kg
Height 1.74 m
Quantity 600 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902858798
Width 0.3 m
Weight 0.6044 kg
Height 0.006 m
Quantity 1 pieces
Depth 0.3 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist