Description
Screws, self-cutting
Length 56 mm, for GTA types, Set = 50 pieces
Screws, self-cutting
Length 56 mm, for GTA types, Set = 50 pieces
| Weight | 0.28 kg |
|---|
| EAN | 4013902680672 |
|---|---|
| ETIM Class | EC000891 |
| Custom tariff number | 73181410 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902680672 |
|---|---|
| Width | 0.12 m |
| Weight | 0.283 kg |
| Height | 0.01 m |
| Quantity | 1 pieces |
| Depth | 0.17 m |
| EAN / GTIN | 4013902323876 |
|---|---|
| Width | 0.297 m |
| Weight | 9.39 kg |
| Height | 0.097 m |
| Quantity | 30 pieces |
| Depth | 0.14 m |
| EAN / GTIN | 4013902323883 |
|---|---|
| Width | 0.8 m |
| Weight | 3402.4 kg |
| Height | 1.891 m |
| Quantity | 10800 pieces |
| Depth | 1.2 m |
Tender text
(07125601.TXT 308 B)
Log in to download tender texts.
Screw set
SC 13
Productnumber 07121301
Length 13 mm, for NS, PNS, GUM, Set = 50 pieces
Screws, self-cutting
Screw set
SC 16
Productnumber 07121601
Length 16 mm, for GEI, Set = 50 pieces
Screws, self-cutting
Screw set
SC 22
Productnumber 07122201
Length 22 mm, for GUS, GMS, GM, Set = 50 pieces
Screws, self-cutting