Description
Meter plate, Insulating material, with attachment set, with fixing screws for meter
Meter plate 260 x 380 x 2 mm
Meter plate, Insulating material, with attachment set, with fixing screws for meter
Meter plate 260 x 380 x 2 mm
| Width | 263 mm |
|---|---|
| Length | 378 mm |
| Height | 3 mm |
| Weight | 0.367 kg |
| Type of accessory | other |
|---|
| EAN | 4013902339105 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 39219041 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902339105 |
|---|---|
| Width | 0.455 m |
| Weight | 0.757 kg |
| Height | 0.27 m |
| Quantity | 1 pieces |
| Depth | 0.335 m |
| EAN / GTIN | 4013902339099 |
|---|---|
| Width | 0.8 m |
| Weight | 48.28 kg |
| Height | 1.74 m |
| Quantity | 40 pieces |
| Depth | 1.2 m |
Tender text
(07130001.TXT 372 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.