Description
Flange splitter, for combining a GTi 3 / GTi 5 enclosure with 2 GTi 1 enclosures
Flange clamp, Set = 10 pcs., for flange splitter GFT
Flange splitter, for combining a GTi 3 / GTi 5 enclosure with 2 GTi 1 enclosures
Flange clamp, Set = 10 pcs., for flange splitter GFT
| Type of protection | IP44 |
|---|
| Width | 120 mm |
|---|---|
| Length | 80 mm |
| Height | 30 mm |
| Weight | 0.039 kg |
| UV-resistant | no |
|---|
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902051236 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902051236 |
|---|---|
| Width | 0.12 m |
| Weight | 0.039 kg |
| Height | 0.03 m |
| Quantity | 1 pieces |
| Depth | 0.08 m |
| EAN / GTIN | 4013902324378 |
|---|---|
| Width | 0.357 m |
| Weight | 1.385 kg |
| Height | 0.127 m |
| Quantity | 30 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902324385 |
|---|---|
| Width | 0.8 m |
| Weight | 171.58 kg |
| Height | 1.67 m |
| Quantity | 3240 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902712953 |
|---|---|
| Width | 0.08 m |
| Weight | 0.39 kg |
| Height | 0.01 m |
| Quantity | 10 pieces |
| Depth | 0.12 m |
Tender text
(07295001.TXT 443 B)
Log in to download tender texts.
Flange distributor
GFT
Productnumber 07290001
Flange clamps for mechanical connection of the housings must be...
Flange splitter, for combining a GTi 3 / GTi 5 enclosure with 2 GTi 1 enclosures
Flange distributor
GFT
Productnumber 07290001
Flange clamps for mechanical connection of the housings must be...
Flange splitter, for combining a GTi 3 / GTi 5 enclosure with 2 GTi 1 enclosures