Description
Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the enclosure due to rain, snow, and similar environmental hazards
440mm, Incl. milled flange GFL
Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the enclosure due to rain, snow, and similar environmental hazards
440mm, Incl. milled flange GFL
| Width | 445 mm |
|---|---|
| Length | 231 mm |
| Height | 73 mm |
| Weight | 0.6986 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| Installation location | unprotected outdoor areas |
|---|
| EAN | 4013902622481 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902622498 |
|---|---|
| Width | 0.392 m |
| Weight | 3.82 kg |
| Height | 0.422 m |
| Quantity | 5 pieces |
| Depth | 0.19 m |
| EAN / GTIN | 4013902622481 |
|---|---|
| Width | 0.445 m |
| Weight | 0.6986 kg |
| Height | 0.073 m |
| Quantity | 1 pieces |
| Depth | 0.231 m |
Tender text
(07345001.TXT 466 B)
Log in to download tender texts.
Weather protection cover
GFW 20
Productnumber 07325001
220mm, Incl. milled flange GFL
Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the...
Weather protection cover
GFW 30
Productnumber 07335001
320mm, Incl. milled flange GFL
Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the...
Weather protection cover
GFW 20-n
Productnumber 07326001
220mm, for the refitting on available GFL flange, Incl. drilling...
Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the...
Weather protection cover
GFW 30-n
Productnumber 07336001
320mm, for the refitting on available GFL flange, Incl. drilling...
Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the...
Weather protection cover
GFW 40-n
Productnumber 07346001
440mm, for the refitting on available GFL flange, Incl. drilling...
Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the...