Description
DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws
DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws
| Width | 590 mm |
|---|---|
| Length | 35 mm |
| Height | 15 mm |
| Weight | 0.3862 kg |
| EAN | 4013902051328 |
|---|---|
| ETIM Class | EC001285 |
| Custom tariff number | 73089098 |
| Minimum order quantity | 1 |
| Accessory material | Steel |
|---|
| EAN / GTIN | 4013902051328 |
|---|---|
| Width | 0.59 m |
| Weight | 0.3862 kg |
| Height | 0.015 m |
| Quantity | 1 pieces |
| Depth | 0.035 m |
| EAN / GTIN | 4013902324613 |
|---|---|
| Width | 0.655 m |
| Weight | 10.155 kg |
| Height | 0.27 m |
| Quantity | 25 pieces |
| Depth | 0.335 m |
| EAN / GTIN | 4013902324620 |
|---|---|
| Width | 0.8 m |
| Weight | 266 kg |
| Height | 1.74 m |
| Quantity | 600 pieces |
| Depth | 1.2 m |
Tender text
(07400601.TXT 364 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Standard rail
GNS 002
Productnumber 07400201
DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws
Standard rail
GNS 003
Productnumber 07400301
DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws
Standard rail
GNS 004
Productnumber 07400401
DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws