#07412401 | Dimensions: 20 x 340 x 33,5 mm

PE/N terminal

PNS 124

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

read more

Description

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

2 x 12-pole, 6/16 mm², for GTA 580

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Rated current 76 A
Number of poles 2
shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 12
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 6 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 2: Connection type Screws
Connection 2: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 6 mm²

Dimensions

Width 20 mm
Length 340 mm
Height 33.5 mm
Weight 0.136 kg

Material characteristics

Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Connection 1: Tightening moment 1.4 Nm

Sales Information

EAN 4013902051434
ETIM Class EC001284
Custom tariff number 85369010
Minimum order quantity 1

Material

Insulating body material Thermoplastic

Logistic data

Outer packaging

EAN / GTIN 4013902324651
Width 0.357 m
Weight 7.015 kg
Height 0.127 m
Quantity 50 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902324668
Width 0.8 m
Weight 775.62 kg
Height 1.67 m
Quantity 5400 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902051434
Width 0.02 m
Weight 0.136 kg
Height 0.034 m
Quantity 1 pieces
Depth 0.34 m

Planningdata

Tender text

Similar products

PE/N terminalPNS 123
PE/N terminal - PNS 123

PE/N terminal

PNS 123

Productnumber 07412301

2 x 12-pole, 6/16 mm², for GTA 114, GTA 228, GTA 342, GTA 456

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist