Klemme KLS PE 35-SL (07422301) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Terminal

KLS PE 35-SL

Productnumber: 07422301 | Dimensions: 58 x 53 x 23,8 mm

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

1 module, Green, 76 A, 2 x 25 mm² + 14 x 4 mm² for NS 35

electrical characteristics

Rated operating voltage AC 450 V
Rated current 76 A
Number of poles 1
shockproof Yes
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 2
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 25 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 2.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 25 mm²
Connection 2: Connection type Screwless
Connection 2: Stripping length 10 mm
Connection 2: Clamping points per pole 14
Connection 2: Suitable for Cu conductors 1
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) 0.5 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) 4 mm²
Connection 2: Connectable conductor cross-section, single-wire (min) 0.5 mm²

Dimensions

Width 58 mm
Length 53 mm
Height 23.8 mm

Material characteristics

Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (432 KB)
Dimensional drawing dwg (93 KB)
Dimensional drawing pdf (52 KB)
Dimensional drawing jpg (764 KB)

Tender text

Similar products

This article is archived!

Terminal KLS N 35-SL

  • Dimensions : 58 x 53 x 23,8 mm
  • Productnumber: 07422401

1 module, blue, 76 A, 2 x 25 mm² + 14 x 4 mm² for NS 35

 

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

 

This article is archived!

Terminal KLS PEN 35-SL

  • Dimensions : 58 x 53 x 23,8 mm
  • Productnumber: 07422501

1 module, blue/green, 76 A, 2 x (1 x 25 mm² + 7 x 4 mm²) for NS 35

 

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

 

This article is archived!

Terminal KLS 35-SL

  • Dimensions : 58 x 53 x 23,8 mm
  • Productnumber: 07422601

1 module, Grey, 76 A, 2 x 25 mm² + 14 x 4 mm² for NS 35

 

PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist