#07500501 | Dimensions: 14 x 264 x 61 mm

Busbar support

GUS 5

1 x busbar terminal, universal, 5-pole for rails 12 x 10 mm - 30 x 10 mm, with screws

read more

Description

1 x busbar terminal, universal, 5-pole for rails 12 x 10 mm - 30 x 10 mm, with screws

Busbar cross-section of GTi program:, 250A = L1...L3, 12 x 10 mm, PE/N: 12 x 10 mm, 400A = L1...L3, 20 x 10 mm, N: 20 x 10 mm, 630A = L1...L3, 30 x 10 mm, N: 25 x 10 mm, PE/N: 12 x 10 mm

Technical Data

Dimensions

Width 14 mm
Length 264 mm
Height 61 mm
Weight 0.1876 kg

Sales Information

EAN 4013902051854
ETIM Class EC001166
Custom tariff number 85469010
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902324859
Width 0.335 m
Weight 4.99 kg
Height 0.27 m
Quantity 25 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902324866
Width 0.8 m
Weight 257.52 kg
Height 1.74 m
Quantity 1200 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902051854
Width 0.014 m
Weight 0.1876 kg
Height 0.061 m
Quantity 1 pieces
Depth 0.264 m

Downloads

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!