Description
Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for copper rails of 12 x 5 mm - 30 x 10 mm
Set = 5 pieces
Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for copper rails of 12 x 5 mm - 30 x 10 mm
Set = 5 pieces
| Width | 100 mm |
|---|---|
| Length | 55 mm |
| Height | 40 mm |
| Weight | 0.942 kg |
| EAN | 4013902051892 |
|---|---|
| ETIM Class | EC000713 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902051892 |
|---|---|
| Width | 0.1 m |
| Weight | 0.942 kg |
| Height | 0.04 m |
| Quantity | 1 pieces |
| Depth | 0.055 m |
| EAN / GTIN | 4013902324958 |
|---|---|
| Width | 0.357 m |
| Weight | 11.915 kg |
| Height | 0.127 m |
| Quantity | 12 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902324965 |
|---|---|
| Width | 0.8 m |
| Weight | 1309 kg |
| Height | 1.67 m |
| Quantity | 1296 pieces |
| Depth | 1.2 m |
Tender text
(07505601.TXT 417 B)
Log in to download tender texts.