Description
Bus bar terminals for copper rails 12/20/25/30 x 5 mm
Connection for Cu 16-70 mm²
Bus bar terminals for copper rails 12/20/25/30 x 5 mm
Connection for Cu 16-70 mm²
| Max. conductor cross section | 70 mm² |
|---|---|
| Rated current | 400 A |
| Number of poles | 1 |
| shockproof | No |
| Connection 1: Connection type | Screws |
| Connection 1: Clamping points per pole | 1 |
| Connection 1: Suitable for Cu conductors | 1 |
| Connection 1: Suitable for Al conductors | 0 |
| Connection 1: Connectable conductor cross-section, single-wire (min) | 16 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (max) | 70 mm² |
| Connection 1: Connectable conductor cross-section, stranded (min) | 16 mm² |
| Connection 1:Connectable conductor cross-section, stranded (max) | 70 mm² |
| Width | 20.5 mm |
|---|---|
| Length | 28 mm |
| Height | 39 mm |
| Weight | 0.069 kg |
| Connection 1: Tightening moment | 8 Nm |
|---|
| EAN | 4013902051922 |
|---|---|
| ETIM Class | EC000001 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902051922 |
|---|---|
| Width | 0.021 m |
| Weight | 0.069 kg |
| Height | 0.039 m |
| Quantity | 1 pieces |
| Depth | 0.028 m |
| EAN / GTIN | 4013902325252 |
|---|---|
| Width | 0.357 m |
| Weight | 1.25 kg |
| Height | 0.127 m |
| Quantity | 15 pieces |
| Depth | 0.257 m |
Tender text
(07557001.TXT 351 B)
Log in to download tender texts.
Busbar terminal
SKL 516
Productnumber 07551601
Connection for Cu 1.5-16 mm²
Bus bar terminals for copper rails 12/20/25/30 x 5 mm
Busbar terminal
SKL 535
Productnumber 07553501
Connection for Cu 1.5-35 mm², Flat copper 160 A
Bus bar terminals for copper rails 12/20/25/30 x 5 mm
Busbar terminal
SKL 512
Productnumber 07551201
Connection for Cu 16-120 mm², Flat copper 250 A
Bus bar terminals for copper rails 12/20/25/30 x 5 mm