#07563001 | Dimensions: 21 x 2000 x 11 mm

Laminated flat cable

LFK 630 SW

Laminated flat copper, length 2 m

read more

Description

Laminated flat copper, length 2 m

Technical Data

Dimensions

Width 21 mm
Length 2000 mm
Height 11 mm
Weight 4.326 kg

Sales Information

EAN 4013902340507
ETIM Class EC001898
Custom tariff number 85444995
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902340507
Width 0.357 m
Weight 4.5 kg
Height 0.127 m
Quantity 1 pieces
Depth 0.257 m

Downloads

Planningdata

Tender text

Similar products

Laminated flat cableLFK 100 BL
Laminated flat cable - LFK 100 BL

Laminated flat cable

LFK 100 BL

Productnumber 07510201

Laminated flat copper, length 2 m

Laminated flat cableLFK 100-GG
Laminated flat cable - LFK 100-GG

Laminated flat cable

LFK 100-GG

Productnumber 07510101

Laminated flat copper, length 2 m

Laminated flat cableLFK 100/sw
Laminated flat cable - LFK 100/sw

Laminated flat cable

LFK 100/sw

Productnumber 07510001

Laminated flat copper, length 2 m

Laminated flat cableLFK 160/bl
Laminated flat cable - LFK 160/bl

Laminated flat cable

LFK 160/bl

Productnumber 07516201

Laminated flat copper, length 2 m

Laminated flat cableLFK 160-GG
Laminated flat cable - LFK 160-GG

Laminated flat cable

LFK 160-GG

Productnumber 07516101

Laminated flat copper, length 2 m

Laminated flat cableLFK 160/sw
Laminated flat cable - LFK 160/sw

Laminated flat cable

LFK 160/sw

Productnumber 07516001

Laminated flat copper, length 2 m

Laminated flat cableLFK 250/bl
Laminated flat cable - LFK 250/bl

Laminated flat cable

LFK 250/bl

Productnumber 07525201

Laminated flat copper, length 2 m

Laminated flat cableLFK 250-GG
Laminated flat cable - LFK 250-GG

Laminated flat cable

LFK 250-GG

Productnumber 07525101

Laminated flat copper, length 2 m

Laminated flat cableLFK 250/sw
Laminated flat cable - LFK 250/sw

Laminated flat cable

LFK 250/sw

Productnumber 07525001

Laminated flat copper, length 2 m

Laminated flat cableLFK 400/bl
Laminated flat cable - LFK 400/bl

Laminated flat cable

LFK 400/bl

Productnumber 07540201

Laminated flat copper, length 2 m

Laminated flat cableLFK 400-GG
Laminated flat cable - LFK 400-GG

Laminated flat cable

LFK 400-GG

Productnumber 07540101

Laminated flat copper, length 2 m

Laminated flat cableLFK 400/sw
Laminated flat cable - LFK 400/sw

Laminated flat cable

LFK 400/sw

Productnumber 07540001

Laminated flat copper, length 2 m

Laminated flat cableLFK 630 BL
Laminated flat cable - LFK 630 BL

Laminated flat cable

LFK 630 BL

Productnumber 07563201

Laminated flat copper, length 2 m

Laminated flat cableLFK 630 GG
Laminated flat cable - LFK 630 GG

Laminated flat cable

LFK 630 GG

Productnumber 07563101

Laminated flat copper, length 2 m

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!