Description
for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for laminated flat copper
Clamp connection, for CU conductors 1x (70-150)rm/rf, laminated flat copper 18 x 2-14 mm
for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for laminated flat copper
Clamp connection, for CU conductors 1x (70-150)rm/rf, laminated flat copper 18 x 2-14 mm
| shockproof | No |
|---|---|
| Connection 1: Connection type | Screws |
| Connection 1: Clamping points per pole | 1 |
| Connection 1: Suitable for Cu conductors | 1 |
| Connection 1: Suitable for Al conductors | 0 |
| Connection 1: Connectable conductor cross-section, fine-wire without ferrule (min) | 70 mm² |
| Connection 1: Connectable conductor cross-section, fine-wire without ferrule (max) | 150 mm² |
| Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) | 70 mm² |
| Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) | 150 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (min) | 70 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (max) | 150 mm² |
| Connection 1: Connectable conductor cross-section, stranded (min) | 70 mm² |
| Connection 1:Connectable conductor cross-section, stranded (max) | 150 mm² |
| Width | 120 mm |
|---|---|
| Length | 80 mm |
| Height | 10 mm |
| Weight | 0.06 kg |
| EAN | 4013902858989 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902858989 |
|---|---|
| Width | 0.12 m |
| Weight | 0.06 kg |
| Height | 0.01 m |
| Quantity | 1 pieces |
| Depth | 0.08 m |
| EAN / GTIN | 4013902858989 |
| Width | 0.12 m |
| Weight | 0.06 kg |
| Height | 0.01 m |
| Quantity | 1 pieces |
| Depth | 0.08 m |
| EAN / GTIN | 4013902325627 |
|---|---|
| Width | 0.197 m |
| Weight | 1.27 kg |
| Height | 0.097 m |
| Quantity | 20 pieces |
| Depth | 0.14 m |
| EAN / GTIN | 4013902325627 |
| Width | 0.197 m |
| Weight | 1.27 kg |
| Height | 0.097 m |
| Quantity | 20 pieces |
| Depth | 0.14 m |
| EAN / GTIN | 4013902325634 |
|---|---|
| Width | 0.8 m |
| Weight | 43.4 kg |
| Height | 1.891 m |
| Quantity | 400 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902325634 |
| Width | 0.8 m |
| Weight | 43.4 kg |
| Height | 1.891 m |
| Quantity | 400 pieces |
| Depth | 1.2 m |
Tender text
(07671101.TXT 480 B)
Log in to download tender texts.
Flat terminal clamp
KF NH 2
Productnumber 07671201
Clamp connection, for CU conductors 1x (120-240)rm/rf, Laminated flat...
for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for...
Flat terminal clamp
KF NH 3
Productnumber 07671301
Clamp connection, for CU conductors 1x (150-300)rm/rf, Laminated flat...
for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for...