#07671201 | Dimensions: 120 x 80 x 10 mm

Flat terminal clamp

KF NH 2

for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for laminated flat copper

read more

Description

for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for laminated flat copper

Clamp connection, for CU conductors 1x (120-240)rm/rf, Laminated flat copper 21 x 1-14 mm

Technical Data

electrical characteristics

shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (min) 120 mm²
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (max) 240 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 120 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 240 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 120 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 240 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 120 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 240 mm²

Dimensions

Width 120 mm
Length 80 mm
Height 10 mm
Weight 0.109 kg

Sales Information

EAN 4013902858996
ETIM Class EC002498
Custom tariff number 85369010
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902858996
Width 0.12 m
Weight 0.109 kg
Height 0.01 m
Quantity 1 pieces
Depth 0.08 m

Outer packaging

EAN / GTIN 4013902325641
Width 0.169 m
Weight 1.15 kg
Height 0.108 m
Quantity 10 pieces
Depth 0.123 m

Pallet

EAN / GTIN 4013902325658
Width 0.8 m
Weight 47.9 kg
Height 0.53 m
Quantity 260 pieces
Depth 1.2 m

Downloads

Planningdata

Tender text

Similar products

Flat terminal clampKF NH 1
Flat terminal clamp - KF NH 1

Flat terminal clamp

KF NH 1

Productnumber 07671101

Clamp connection, for CU conductors 1x (70-150)rm/rf, laminated flat...

for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for...

Flat terminal clampKF NH 3
Flat terminal clamp - KF NH 3

Flat terminal clamp

KF NH 3

Productnumber 07671301

Clamp connection, for CU conductors 1x (150-300)rm/rf, Laminated flat...

for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!