Description
Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi enclosures (GTS, GTT, GSS, GST)
For AL/CU conductor 1x (120-240), Alu conductor see technical annex, set = 3 pieces
Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi enclosures (GTS, GTT, GSS, GST)
For AL/CU conductor 1x (120-240), Alu conductor see technical annex, set = 3 pieces
| Rated connecting capacity | 240 mm² |
|---|---|
| Rated current | 400 A |
| Number of poles | 1 |
| shockproof | No |
| Connection 1: Connection type | Screws |
| Connection 1: Strip length | 24 mm |
| Connection 1: Clamping points per pole | 1 |
| Connection 1: Suitable for Cu conductors | 1 |
| Connection 1: Suitable for Al conductors | 1 |
| Connection 1: Connectable conductor cross-section, single-wire (min) | 120 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (max) | 185 mm² |
| Connection 1: Connectable conductor cross-section, stranded (min) | 120 mm² |
| Connection 1:Connectable conductor cross-section, stranded (max) | 240 mm² |
| Width | 27 mm |
|---|---|
| Length | 20.2 mm |
| Height | 21 mm |
| Weight | 0.0768 kg |
| Connection 1: Tightening moment | 11 Nm |
|---|
| EAN | 4013902566877 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902566884 |
|---|---|
| Width | 0.197 m |
| Weight | 2.14 kg |
| Height | 0.097 m |
| Quantity | 10 pieces |
| Depth | 0.14 m |
| EAN / GTIN | 4013902566891 |
|---|---|
| Width | 0.8 m |
| Weight | 1286 kg |
| Height | 1.891 m |
| Quantity | 5940 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902566877 |
|---|---|
| Width | 0.027 m |
| Weight | 0.0768 kg |
| Height | 0.021 m |
| Quantity | 1 pieces |
| Depth | 0.021 m |
Tender text
(07673201.TXT 477 B)
Log in to download tender texts.
Prism terminal
KPK NH 1
Productnumber 07673101
For AL/CU conductor 1x (10-150), Alu conductor see technical annex,...
Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi...
Prism terminal
KPK NH00
Productnumber 07673001
For AL/CU conductor 1x (10-70), Alu conductor see technical annex, set...
Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi...