#07920101 | Dimensions: 184 x 112 x 243 mm

GTT load disconnector

NHT 1

NH fuse switch disconnector, Structure

read more

Description

NH fuse switch disconnector, Structure

250 A, connection screw, M10 up to 120 mm²

Technical Data

Dimensions

Width 184 mm
Length 112 mm
Height 243 mm
Weight 2.3366 kg

Sales Information

EAN 4013902859108
ETIM Class EC001040
Custom tariff number 85361090
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902859108
Width 0.184 m
Weight 2.3366 kg
Height 0.243 m
Quantity 1 pieces
Depth 0.112 m

Downloads

Planningdata

Tender text

Similar products

GTT load disconnectorNHT 00
GTT load disconnector - NHT 00

GTT load disconnector

NHT 00

Productnumber 07920001

160 A, Clamp / clamp up to 70 mm²

NH fuse switch disconnector, Structure

GTT load disconnectorNHT 2
GTT load disconnector - NHT 2

GTT load disconnector

NHT 2

Productnumber 07920201

400 A, connection screw , M10 up to 240 mm²

NH fuse switch disconnector, Structure

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!